Image of T3001M0012BS Low Voltage Distribution Transformer Three Phase 480? - 208Y/120V, 1000kVA, Shielded
Image of T3001M0012BS Low Voltage Distribution Transformer Three Phase 480? - 208Y/120V, 1000kVA, Shielded
Image of T3001M0012BS Low Voltage Distribution Transformer Three Phase 480? - 208Y/120V, 1000kVA, Shielded
Image of T3001M0012BS Low Voltage Distribution Transformer Three Phase 480? - 208Y/120V, 1000kVA, Shielded
Image of T3001M0012BS Low Voltage Distribution Transformer Three Phase 480? - 208Y/120V, 1000kVA, Shielded

Low Voltage Distribution Transformer Three Phase 480? - 208Y/120V, 1000kVA, Shielded

Brand: Acme Electric

Catalog ID: T3001M0012BS

Low Voltage Distribution Transformer Three Phase 480? - 208Y/120V, 1000kVA, Shielded

Product details

General

Catalog Number

T3001M0012BS

Dimensions

Dimensions

41.5 in x 54 in x 62.8 in

Height

62.8 in

Length

41.5 in

Weight

5375 lb

Width

54 in

Electrical Ratings

Efficiency

99.28%

Certifications And Compliance

Nema Rating

NEMA 3R

Resources and downloads

Specifications

Terms and Conditions

Engineering Drawing