Image not found

Low Voltage Distribution Transformer - Three Phase, 480Δ - 208Y/120V, 1000kVA

Brand: Acme Electric

Catalog ID: T3001M0012B

Low Voltage Distribution Transformer - Three Phase, 480Δ - 208Y/120V, 1000kVA

Quite operation with sound levels below NEMA standards

General

ANFC Taps

1

BNFC Taps

1

Catalog Number

T3001M0012B

kVA

1000

Max Temperature Rise

150 Degrees Celsius

Mounting Type

Floor

Primary Voltage

480Δ

Product Category

Dry Type Distribution Transformer

Secondary Voltage

208Y/120 V

Taps % Steps

5.0%

UL Insulation Class

220°C

UPC

047503006597

Winding Material

AL

Dimensions

Dimensions

41.5 in x 54 in x 62.8 in

Height

62.8 in

Length

41.5 in

Weight

5375 lb

Width

54 in

Electrical Ratings

Efficiency

99.28%

Frequency Rating

60 Hz

kVA

1000

Primary Voltage

480D V

Primary Voltage

480Δ

Secondary Voltage

208Y/120 V

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA Standard

C22.2 No. 47

Dept of Energy Regulation

Meets or exceed U.S. DOE 10 CFR Part 431

Nema Rating

NEMA 3R

UL Insulation Class

220°C

UL Standard

UL 1561

Operational

Max Temperature Rise

150 Degrees Celsius

Configuration

ANFC Taps

1