Low Voltage Distribution Transformer - Three Phase, 480Δ - 208Y/120V, 15kVA, Copper Windings
Image of TC533111S Low Voltage Distribution Transformer - Three Phase, 480Δ - 208Y/120V, 15kVA, Copper Windings

Low Voltage Distribution Transformer - Three Phase, 480Δ - 208Y/120V, 15kVA, Copper Windings

Brand: Acme Electric

Catalog ID: TC533111S

Low Voltage Distribution Transformer - Three Phase, 480Δ - 208Y/120V, 15kVA, Copper Windings

  • Quiet operation with sound levels below NEMA standards
  • Electrostatic shield for enhanced protection

General

BNFC Taps

2

Catalog Number

TC533111S

Construction

Encapsulated

Electrostatic Shield

Shielded

kVA

15

Material Type

ZFIN

Max Temperature Rise

115 Degrees Celsius

Mounting Type

Floor

Primary Voltage

480Δ

Product Category

Dry Type Distribution Transformer

Secondary Voltage

208Y/120 V

Taps % Steps

5.0%

UL Insulation Class

180°C

UPC

047503533116

Winding Material

CU

Dimensions

Dimensions

9 in x 20.3 in x 18.9 in

Height

18.9 in

Length

9 in

Weight

245 lb

Width

20.3 in

Electrical Ratings

Frequency Rating

60 Hz

kVA

15

Primary Voltage

480D V

Primary Voltage

480Δ

Secondary Voltage

208Y/120 V

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA Standard

C22.2 No. 47

Nema Rating

NEMA 3R

UL Insulation Class

180°C

UL Standard

UL 506

Operational

Max Temperature Rise

115 Degrees Celsius

Configuration

Electrostatic Shield

Shielded

Logistics

Carton Quantity

1

Pallet Quantity

4