Low Voltage Distribution Transformer - Three Phase, 480Δ - 208Y/120V, 225kVA
Image of T3225K0013B Low Voltage Distribution Transformer - Three Phase, 480Δ - 208Y/120V, 225kVA

Low Voltage Distribution Transformer - Three Phase, 480Δ - 208Y/120V, 225kVA

Brand: Acme Electric

Catalog ID: T3225K0013B

Low Voltage Distribution Transformer - Three Phase, 480Δ - 208Y/120V, 225kVA

Quiet operation with sound levels below NEMA standards

General

ANFC Taps

2

BNFC Taps

4

Catalog Number

T3225K0013B

Construction

Ventilated

kVA

225

Material Type

ZFIN

Max Temperature Rise

150 Degrees Celsius

Mounting Type

Floor

Primary Voltage

480Δ

Product Category

Dry Type Distribution Transformer

Secondary Voltage

208Y/120 V

Taps % Steps

2.5%

UL Insulation Class

220°C

UPC

047503092446

Winding Material

AL

Dimensions

Dimensions

29.87 in x 32.9 in x 41.52 in

Height

41.52 in

Length

29.87 in

Weight

1200 lb

Width

32.9 in

Electrical Ratings

Efficiency

98.94%

Frequency Rating

60 Hz

kVA

225

Primary Voltage

480D V

Primary Voltage

480Δ

Secondary Voltage

208Y/120 V

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA Standard

C22.2 No. 47

Dept of Energy Regulation

Meets or exceed U.S. DOE 10 CFR Part 431

Nema Rating

NEMA 3R

UL Insulation Class

220°C

UL Standard

UL 1561

Operational

Max Temperature Rise

150 Degrees Celsius

Configuration

ANFC Taps

2

Logistics

Carton Quantity

1

Pallet Quantity

1