Low Voltage Distribution Transformer Three Phase 480Δ - 208Y/120V, 75kVA, Shielded
Image of T3075K0013BS Low Voltage Distribution Transformer Three Phase 480Δ - 208Y/120V, 75kVA, Shielded

Low Voltage Distribution Transformer Three Phase 480Δ - 208Y/120V, 75kVA, Shielded

Brand: Acme Electric

Catalog ID: T3075K0013BS

Low Voltage Distribution Transformer Three Phase 480Δ - 208Y/120V, 75kVA, Shielded

General

Catalog Number

T3075K0013BS

UPC

047503094150

Dimensions

Dimensions

22.37 in x 28.15 in x 29.41 in

Height

29.41 in

Length

22.37 in

Weight

600 lb

Width

28.15 in

Electrical Ratings

Efficiency

98.60%

Certifications And Compliance

Nema Rating

NEMA 3R

Logistics

Carton Quantity

1

Pallet Quantity

1