Image of T3112K0023B Low Voltage Distribution Transformer - Three Phase, 480? - 240?120V, 112.5kVA
Image of T3112K0023B Low Voltage Distribution Transformer - Three Phase, 480? - 240?120V, 112.5kVA
Image of T3112K0023B Low Voltage Distribution Transformer - Three Phase, 480? - 240?120V, 112.5kVA
Image of T3112K0023B Low Voltage Distribution Transformer - Three Phase, 480? - 240?120V, 112.5kVA
Image of T3112K0023B Low Voltage Distribution Transformer - Three Phase, 480? - 240?120V, 112.5kVA

Low Voltage Distribution Transformer - Three Phase, 480? - 240?120V, 112.5kVA

Brand: Acme Electric

Catalog ID: T3112K0023B

Low Voltage Distribution Transformer - Three Phase, 480? - 240?120V, 112.5kVA

  • Quiet operation with sound levels below NEMA standards

Product details

General

ANFC Taps

2

BNFC Taps

4

Catalog Number

T3112K0023B

Construction

Ventilated

kVA

112.5

Max Temperature Rise

150 Degrees Celsius

Mounting Type

Floor

Primary Voltage

480Δ

Product Category

Dry Type Distribution Transformer

Secondary Voltage

240D 120 V

Taps % Steps

2.5%

UL Insulation Class

220°C

UPC

047503093337

Winding Material

AL

Dimensions

Dimensions

26.88 in x 31.9 in x 35.47 in

Height

35.47 in

Length

26.88 in

Weight

750 lb

Width

31.9 in

Electrical Ratings

Efficiency

98.74%

Frequency Rating

60 Hz

Primary Voltage

480D V

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA Standard

C22.2 No. 47

Dept of Energy Regulation

Meets or exceed U.S. DOE 10 CFR Part 431

Nema Rating

NEMA 3R

UL Standard

UL 1561

Logistics

Carton Quantity

1

Pallet Quantity

1