Solutions OverviewFor more than 150 years, engineers worldwide have trusted our design and manufacturing expertise to deliver solutions that precisely match application and performance requirements.
Brand: Acme Electric
Catalog ID: T3500K0013BCS
Catalog Number
T3500K0013BCS
UPC
047503094389
Dimensions
41.5 in x 45.6 in x 57.8 in
Height
57.8 in
Length
41.5 in
Weight
3100 lb
Width
45.6 in
Efficiency
99.14%
Nema Rating
NEMA 3R