Image of T3300K0083BS Low Voltage Distribution Transformer - Three Phase, 600? - 208Y/120V, 300kVA, Shielded
Image of T3300K0083BS Low Voltage Distribution Transformer - Three Phase, 600? - 208Y/120V, 300kVA, Shielded
Image of T3300K0083BS Low Voltage Distribution Transformer - Three Phase, 600? - 208Y/120V, 300kVA, Shielded
Image of T3300K0083BS Low Voltage Distribution Transformer - Three Phase, 600? - 208Y/120V, 300kVA, Shielded
Image of T3300K0083BS Low Voltage Distribution Transformer - Three Phase, 600? - 208Y/120V, 300kVA, Shielded

Low Voltage Distribution Transformer - Three Phase, 600? - 208Y/120V, 300kVA, Shielded

Brand: Acme Electric

Catalog ID: T3300K0083BS

Low Voltage Distribution Transformer - Three Phase, 600? - 208Y/120V, 300kVA, Shielded

  • Quiet operation with sound levels below NEMA standards
  • Electrostatic shield for enhanced protection

Product details

General

ANFC Taps

2

BNFC Taps

4

Catalog Number

T3300K0083BS

Construction

Ventilated

Electrostatic Shield

Shielded

kVA

300

Max Temperature Rise

150 Degrees Celsius

Mounting Type

Floor

Primary Voltage

600Δ

Product Category

Dry Type Distribution Transformer

Secondary Voltage

208Y/120 V

Taps % Steps

5.0%

UL Insulation Class

220°C

UPC

047503093580

Winding Material

AL

Dimensions

Dimensions

35.5 in x 39.5 in x 45.6 in

Height

45.6 in

Length

35.5 in

Weight

1550 lb

Width

39.5 in

Electrical Ratings

Efficiency

99.02%

Frequency Rating

60 Hz

Primary Voltage

600D V

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA Standard

C22.2 No. 47

Dept of Energy Regulation

Meets or exceed U.S. DOE 10 CFR Part 431

Nema Rating

NEMA 3R

UL Standard

UL 1561