Medium Voltage Transformer - Single Phase, 4160 - 240/480V, 50kVA
Image of WC050K05 Medium Voltage Transformer - Single Phase, 4160 - 240/480V, 50kVA

Medium Voltage Transformer - Single Phase, 4160 - 240/480V, 50kVA

Brand: Acme Electric

Catalog ID: WC050K05

Medium Voltage Transformer - Single Phase, 4160 - 240/480V, 50kVA

  • Lower operating cost over Liquid-filled
  • No additional fireproofing or venting
  • Long life expectancy
  • Smaller, lighter easy to maintain

General

Catalog Number

WC050K05

Construction

Ventilated

kVA

50

Mounting Type

Floor

Primary Voltage - Winding

4160

Product Category

Medium Voltage Transformer

Secondary Voltage - Winding

240/480 V

UPC

047503096918

Winding Material

AL

Dimensions

Depth

21.8 in

Height

40.5 in

Weight

600 lb

Width

31.5 in

Electrical Ratings

Efficiency

98.60%

Frequency Rating

60 Hz

kVA

50

Primary Voltage

4160 V

Primary Voltage - Winding

4160

Secondary Voltage - Winding

240/480 V

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA Standard

C22.2 No. 47

Dept of Energy Regulation

Meets or exceed U.S. DOE 10 CFR Part 431

Nema Rating

NEMA 1

UL Standard

UL 1562