Image of WC100K09 Medium Voltage Transformer - Single Phase, 4800 - 600V, 100kVA
* Representative image
Image of WC100K09 Medium Voltage Transformer - Single Phase, 4800 - 600V, 100kVA

Medium Voltage Transformer - Single Phase, 4800 - 600V, 100kVA

Brand: Acme Electric

Catalog ID: WC100K09

Medium Voltage Transformer - Single Phase, 4800 - 600V, 100kVA

Product details

General

Catalog Number

WC100K09

Construction

Ventilated

kVA

100

Mounting Type

Floor

Primary Voltage

4800

Product Category

Medium Voltage Transformer

Secondary Voltage

600 V

UPC

047503097137

Winding Material

AL

Dimensions

Depth

26.5 in

Height

51.5 in

Weight

1150 lb

Width

40.5 in

Electrical Ratings

Efficiency

98.67%

Frequency Rating

60 Hz

Primary Voltage

4800 V

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA Standard

C22.2 No. 47

Dept of Energy Regulation

Meets or exceed U.S. DOE 10 CFR Part 431

Nema Rating

NEMA 1

UL Standard

UL 1562

Resources and downloads

Customer Notices

Specifications

Terms and Conditions