Image of WI500K10 Medium Voltage Transformer - Three Phase, 2400Δ - 208Y//120V, 500kVA

Medium Voltage Transformer - Three Phase, 2400Δ - 208Y//120V, 500kVA

Brand: Acme Electric

Catalog ID: WI500K10

Medium Voltage Transformer - Three Phase, 2400Δ - 208Y//120V, 500kVA

General

Catalog Number

WI500K10

Construction

kVA

500

Mounting Type

Floor

Primary Voltage

2400Δ

Product Category

Medium Voltage Transformer

Secondary Voltage

208Y/120 V

UPC

047503098950

Winding Material

AL

Dimensions

Depth

32 in

Height

66 in

Weight

2720 lb

Width

50.5 in

Electrical Ratings

Efficiency

99.09%

Frequency Rating

60 Hz

kVA

500

Primary Voltage

2400D V

Primary Voltage

2400Δ

Secondary Voltage

208Y/120 V

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA Standard

C22.2 No. 47

Dept of Energy Regulation

Meets or exceed U.S. DOE 10 CFR Part 431

Nema Rating

NEMA 1

UL Standard

UL 1562