Image of WI500K18 Medium Voltage Transformer - Three Phase, 4160? - 480?V, 500kVA
* Representative image
Image of WI500K18 Medium Voltage Transformer - Three Phase, 4160? - 480?V, 500kVA

Medium Voltage Transformer - Three Phase, 4160? - 480?V, 500kVA

Brand: Acme Electric

Catalog ID: WI500K18

Medium Voltage Transformer - Three Phase, 4160? - 480?V, 500kVA

Product details

General

Catalog Number

WI500K18

Construction

Ventilated

kVA

500

Mounting Type

Floor

Primary Voltage

4160Δ

Product Category

Medium Voltage Transformer

Secondary Voltage

480D V

UPC

047503099032

Winding Material

AL

Dimensions

Depth

32 in

Height

66 in

Weight

2720 lb

Width

50.5 in

Electrical Ratings

Efficiency

99.09%

Frequency Rating

60 Hz

Primary Voltage

4160D V

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA Standard

C22.2 No. 47

Dept of Energy Regulation

Meets or exceed U.S. DOE 10 CFR Part 431

Nema Rating

NEMA 1

UL Standard

UL 1562

Resources and downloads

Customer Notices

Specifications

Terms and Conditions