Image of WI750K22 Medium Voltage Transformer - Three Phase, 4800? - 208Y//120V, 750kVA

Medium Voltage Transformer - Three Phase, 4800? - 208Y//120V, 750kVA

Brand: Acme Electric

Catalog ID: WI750K22

Medium Voltage Transformer - Three Phase, 4800? - 208Y//120V, 750kVA

Product details

General

Catalog Number

WI750K22

Construction

Ventilated

kVA

750

Mounting Type

Floor

Primary Voltage

4800Δ

Product Category

Medium Voltage Transformer

Secondary Voltage

208Y/120 V

UPC

047503099254

Winding Material

AL

Dimensions

Depth

44 in

Height

80 in

Weight

4750 lb

Width

64 in

Electrical Ratings

Efficiency

99.12%

Frequency Rating

60 Hz

Primary Voltage

4800D V

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA Standard

C22.2 No. 47

Dept of Energy Regulation

Meets or exceed U.S. DOE 10 CFR Part 431

Nema Rating

NEMA 1

UL Standard

UL 1562

Resources and downloads

Customer Notices

Specifications

Terms and Conditions