Image of WI015M23 Medium Voltage Transformer - Three Phase, 4800? - 240?V, 1500kVA
* Representative image
Image of WI015M23 Medium Voltage Transformer - Three Phase, 4800? - 240?V, 1500kVA

Medium Voltage Transformer - Three Phase, 4800? - 240?V, 1500kVA

Brand: Acme Electric

Catalog ID: WI015M23

Medium Voltage Transformer - Three Phase, 4800? - 240?V, 1500kVA

Product details

General

Catalog Number

WI015M23

Construction

Ventilated

kVA

1500

Mounting Type

Floor

Primary Voltage

4800Δ

Product Category

Medium Voltage Transformer

Secondary Voltage

240D V

UPC

047503099605

Winding Material

AL

Dimensions

Depth

50 in

Height

90 in

Weight

7900 lb

Width

90 in

Electrical Ratings

Efficiency

99.30%

Frequency Rating

60 Hz

Primary Voltage

4800D V

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA Standard

C22.2 No. 47

Dept of Energy Regulation

Meets or exceed U.S. DOE 10 CFR Part 431

Nema Rating

NEMA 1

UL Standard

UL 1562

Resources and downloads

Customer Notices

Specifications

Terms and Conditions