Image of WI225K24 Medium Voltage Transformer - Three Phase, 4800? - 480?V, 225kVA
* Representative image
Image of WI225K24 Medium Voltage Transformer - Three Phase, 4800? - 480?V, 225kVA

Medium Voltage Transformer - Three Phase, 4800? - 480?V, 225kVA

Brand: Acme Electric

Catalog ID: WI225K24

Medium Voltage Transformer - Three Phase, 4800? - 480?V, 225kVA

Product details

General

Catalog Number

WI225K24

Construction

Ventilated

kVA

225

Mounting Type

Floor

Primary Voltage

4800Δ

Product Category

Medium Voltage Transformer

Secondary Voltage

480D V

UPC

047503098721

Winding Material

AL

Dimensions

Depth

26.5 in

Height

51.5 in

Weight

1480 lb

Width

40.5 in

Electrical Ratings

Efficiency

98.69%

Frequency Rating

60 Hz

Primary Voltage

4800D V

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA Standard

C22.2 No. 47

Dept of Energy Regulation

Meets or exceed U.S. DOE 10 CFR Part 431

Nema Rating

NEMA 1

UL Standard

UL 1562

Resources and downloads

Customer Notices

Specifications

Terms and Conditions