Image of WI300K24 Medium Voltage Transformer - Three Phase, 4800? - 480?V, 300kVA
* Representative image
Image of WI300K24 Medium Voltage Transformer - Three Phase, 4800? - 480?V, 300kVA

Medium Voltage Transformer - Three Phase, 4800? - 480?V, 300kVA

Brand: Acme Electric

Catalog ID: WI300K24

Medium Voltage Transformer - Three Phase, 4800? - 480?V, 300kVA

Product details

General

Catalog Number

WI300K24

Construction

Ventilated

kVA

300

Mounting Type

Floor

Primary Voltage

4800Δ

Product Category

Medium Voltage Transformer

Secondary Voltage

480D V

UPC

047503098905

Winding Material

AL

Dimensions

Depth

32 in

Height

66 in

Weight

1980 lb

Width

50.5 in

Electrical Ratings

Efficiency

98.81%

Frequency Rating

60 Hz

Primary Voltage

4800D V

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA Standard

C22.2 No. 47

Dept of Energy Regulation

Meets or exceed U.S. DOE 10 CFR Part 431

Nema Rating

NEMA 1

UL Standard

UL 1562

Resources and downloads

Customer Notices

Specifications

Terms and Conditions