Image of WI112K25 Medium Voltage Transformer - Three Phase, 4800? - 480Y//277V, 112.5kVA

Medium Voltage Transformer - Three Phase, 4800? - 480Y//277V, 112.5kVA

Brand: Acme Electric

Catalog ID: WI112K25

Medium Voltage Transformer - Three Phase, 4800? - 480Y//277V, 112.5kVA

Product details

General

Catalog Number

WI112K25

Construction

Ventilated

kVA

112.5

Mounting Type

Floor

Primary Voltage

4800Δ

Product Category

Medium Voltage Transformer

Secondary Voltage

480Y/277 V

UPC

047503098370

Winding Material

AL

Dimensions

Depth

21.8 in

Height

40.5 in

Weight

940 lb

Width

36.5 in

Electrical Ratings

Efficiency

98.36%

Frequency Rating

60 Hz

Primary Voltage

4800D V

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA Standard

C22.2 No. 47

Dept of Energy Regulation

Meets or exceed U.S. DOE 10 CFR Part 431

Nema Rating

NEMA 1

UL Standard

UL 1562

Resources and downloads

Customer Notices

Specifications

Terms and Conditions