Non Linear Load Transformer - Three Phase, 208Δ - 208Y/120V, 112.5kVA, K13
Image of T3112K0064BK13S Non Linear Load Transformer - Three Phase, 208Δ - 208Y/120V, 112.5kVA, K13
Image of T3112K0064BK13S Non Linear Load Transformer - Three Phase, 208Δ - 208Y/120V, 112.5kVA, K13
Image of T3112K0064BK13S Non Linear Load Transformer - Three Phase, 208Δ - 208Y/120V, 112.5kVA, K13
Image of T3112K0064BK13S Non Linear Load Transformer - Three Phase, 208Δ - 208Y/120V, 112.5kVA, K13
Image of T3112K0064BK13S Non Linear Load Transformer - Three Phase, 208Δ - 208Y/120V, 112.5kVA, K13

Non Linear Load Transformer - Three Phase, 208Δ - 208Y/120V, 112.5kVA, K13

Brand: Acme Electric

Catalog ID: T3112K0064BK13S

Non Linear Load Transformer - Three Phase, 208Δ - 208Y/120V, 112.5kVA, K13

  • Copper terminations for trouble free operation
  • Wound Core and Strip Winding for Low Losses
  • Electrostatic shield for enhanced protection

General

ANFC Taps

2

BNFC Taps

4

Catalog Number

T3112K0064BK13S

Construction

Ventilated

Electrostatic Shield

Shielded

K Factor

13

kVA

112.5

Max Temperature Rise

150 Degrees Celsius

Mounting Type

  • Floor
  • Floor

Primary Voltage - Winding

208Δ

Product Category

Non Linear Load Transformer

Product Family

Three Phase Non Linear Load

Product Type

Non Linear Load Transformer

Secondary Voltage - Winding

208Y/120 V

Taps % Steps

2.5%

UL Insulation Class

220°C

UPC

047503094310

Winding Material

AL

Dimensions

Dimensions

29.87 in x 32.9 in x 41.52 in

Height

41.52 in

Length

29.87 in

Weight

1213 lb

Width

32.9 in

Electrical Ratings

Efficiency

98.74%

Frequency Rating

60 Hz

kVA

112.5

Primary Voltage

208D V

Primary Voltage - Winding

208Δ

Secondary Voltage - Winding

208Y/120 V

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA Standard

C22.2 No. 47

Dept of Energy Regulation

Meets or exceed U.S. DOE 10 CFR Part 431

Nema Rating

NEMA 3R

UL Insulation Class

220°C

UL Standard

UL 1561

Operational

Max Temperature Rise

150 Degrees Celsius

Configuration

ANFC Taps

2

Electrostatic Shield

Shielded