Non Linear Load Transformer - Three Phase, 480Δ - 208Y/120V, 15kVA, K4
Image of T3015K0013BK4S Non Linear Load Transformer - Three Phase, 480Δ - 208Y/120V, 15kVA, K4
Image of T3015K0013BK4S Non Linear Load Transformer - Three Phase, 480Δ - 208Y/120V, 15kVA, K4
Image of T3015K0013BK4S Non Linear Load Transformer - Three Phase, 480Δ - 208Y/120V, 15kVA, K4
Image of T3015K0013BK4S Non Linear Load Transformer - Three Phase, 480Δ - 208Y/120V, 15kVA, K4
Image of T3015K0013BK4S Non Linear Load Transformer - Three Phase, 480Δ - 208Y/120V, 15kVA, K4

Non Linear Load Transformer - Three Phase, 480Δ - 208Y/120V, 15kVA, K4

Brand: Acme Electric

Catalog ID: T3015K0013BK4S

Non Linear Load Transformer - Three Phase, 480Δ - 208Y/120V, 15kVA, K4

  • Copper terminations for trouble free operation
  • Wound Core and Strip Winding for Low Losses
  • Electrostatic shield for enhanced protection

General

ANFC Taps

2

BNFC Taps

4

Catalog Number

T3015K0013BK4S

Construction

Ventilated

Electrostatic Shield

Shielded

K Factor

4

kVA

15

Material Type

ZFIN

Max Temperature Rise

150 Degrees Celsius

Mounting Type

  • Floor
  • Floor

Primary Voltage - Winding

480Δ

Product Category

Non Linear Load Transformer

Product Family

Three Phase Non Linear Load

Product Type

Non Linear Load Transformer

Secondary Voltage - Winding

208Y/120 V

Taps % Steps

2.5%

UL Insulation Class

220°C

UPC

047503093795

Winding Material

AL

Dimensions

Dimensions

19.37 in x 24.39 in x 25.5 in

Height

25.5 in

Length

19.37 in

Weight

300 lb

Width

24.39 in

Electrical Ratings

Efficiency

97.89%

Frequency Rating

60 Hz

kVA

15

Primary Voltage

480D V

Primary Voltage - Winding

480Δ

Secondary Voltage - Winding

208Y/120 V

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA Standard

C22.2 No. 47

Dept of Energy Regulation

Meets or exceed U.S. DOE 10 CFR Part 431

Nema Rating

NEMA 3R

UL Insulation Class

220°C

UL Standard

UL 1561

Operational

Max Temperature Rise

150 Degrees Celsius

Configuration

ANFC Taps

2

Electrostatic Shield

Shielded

Logistics

Carton Quantity

1

Pallet Quantity

1