Non Linear Load Transformer - Three Phase, 480Δ - 208Y/120V, 45kVA, K13, 115°C Rise
Image of T3045K0013BK13SF Non Linear Load Transformer - Three Phase, 480Δ - 208Y/120V, 45kVA, K13, 115°C Rise
Image of T3045K0013BK13SF Non Linear Load Transformer - Three Phase, 480Δ - 208Y/120V, 45kVA, K13, 115°C Rise
Image of T3045K0013BK13SF Non Linear Load Transformer - Three Phase, 480Δ - 208Y/120V, 45kVA, K13, 115°C Rise
Image of T3045K0013BK13SF Non Linear Load Transformer - Three Phase, 480Δ - 208Y/120V, 45kVA, K13, 115°C Rise
Image of T3045K0013BK13SF Non Linear Load Transformer - Three Phase, 480Δ - 208Y/120V, 45kVA, K13, 115°C Rise

Non Linear Load Transformer - Three Phase, 480Δ - 208Y/120V, 45kVA, K13, 115°C Rise

Brand: Acme Electric

Catalog ID: T3045K0013BK13SF

Non Linear Load Transformer - Three Phase, 480Δ - 208Y/120V, 45kVA, K13, 115°C Rise

  • Copper terminations for trouble free operation
  • Wound Core and Strip Winding for Low Losses
  • Electrostatic shield for enhanced protection

General

ANFC Taps

2

BNFC Taps

4

Catalog Number

T3045K0013BK13SF

Construction

Ventilated

Electrostatic Shield

Shielded

K Factor

13

kVA

45

Material Type

ZFIN

Max Temperature Rise

115 Degrees Celsius

Mounting Type

  • Floor
  • Floor

Primary Voltage - Winding

480Δ

Product Category

Non Linear Load Transformer

Product Family

Three Phase Non Linear Load

Product Type

Non Linear Load Transformer

Secondary Voltage - Winding

208Y/120 V

Taps % Steps

2.5%

UL Insulation Class

220°C

UPC

047503094006

Winding Material

AL

Dimensions

Dimensions

22.37 in x 28.15 in x 29.41 in

Height

29.41 in

Length

22.37 in

Weight

600 lb

Width

28.15 in

Electrical Ratings

Efficiency

98.40%

Frequency Rating

60 Hz

kVA

45

Primary Voltage

480D V

Primary Voltage - Winding

480Δ

Secondary Voltage - Winding

208Y/120 V

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA Standard

C22.2 No. 47

Dept of Energy Regulation

Meets or exceed U.S. DOE 10 CFR Part 431

Nema Rating

NEMA 3R

UL Insulation Class

220°C

UL Standard

UL 1561

Operational

Max Temperature Rise

115 Degrees Celsius

Configuration

ANFC Taps

2

Electrostatic Shield

Shielded

Logistics

Carton Quantity

1

Pallet Quantity

1