Image of T3150K0013BC Low Voltage Distribution Transformer - Three Phase, 480? - 208Y/120V, 150kVA, Copper Windings

Low Voltage Distribution Transformer - Three Phase, 480? - 208Y/120V, 150kVA, Copper Windings

Brand: Acme Electric

Catalog ID: T3150K0013BC

Low Voltage Distribution Transformer - Three Phase, 480? - 208Y/120V, 150kVA, Copper Windings

  • Quiet operation with sound levels below NEMA standards

Product details

General

ANFC Taps

2

BNFC Taps

4

Catalog Number

T3150K0013BC

Construction

Ventilated

kVA

150

Max Temperature Rise

150 Degrees Celsius

Mounting Type

Floor

Primary Voltage

480Δ

Product Category

Dry Type Distribution Transformer

Secondary Voltage

208Y/120 V

Taps % Steps

2.5%

UL Insulation Class

220°C

UPC

047503093368

Winding Material

CU

Dimensions

Dimensions

29.87 in x 32.9 in x 41.52 in

Height

41.52 in

Length

29.87 in

Weight

1026 lb

Width

32.9 in

Electrical Ratings

Efficiency

98.83%

Frequency Rating

60 Hz

Primary Voltage

480D V

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA Standard

C22.2 No. 47

Dept of Energy Regulation

Meets or exceed U.S. DOE 10 CFR Part 431

Nema Rating

NEMA 3R

UL Standard

UL 1561