Image of T3150K0013BK13SF Non Linear Load Transformer - Three Phase, 480? - 208Y/120V, 150kVA, K13, 115°C Rise
Image of T3150K0013BK13SF Non Linear Load Transformer - Three Phase, 480? - 208Y/120V, 150kVA, K13, 115°C Rise
Image of T3150K0013BK13SF Non Linear Load Transformer - Three Phase, 480? - 208Y/120V, 150kVA, K13, 115°C Rise
Image of T3150K0013BK13SF Non Linear Load Transformer - Three Phase, 480? - 208Y/120V, 150kVA, K13, 115°C Rise
Image of T3150K0013BK13SF Non Linear Load Transformer - Three Phase, 480? - 208Y/120V, 150kVA, K13, 115°C Rise

Non Linear Load Transformer - Three Phase, 480? - 208Y/120V, 150kVA, K13, 115°C Rise

Brand: Acme Electric

Catalog ID: T3150K0013BK13SF

Non Linear Load Transformer - Three Phase, 480? - 208Y/120V, 150kVA, K13, 115°C Rise

  • Copper terminations for trouble free operation
  • Wound Core and Strip Winding for Low Losses
  • Electrostatic shield for enhanced protection

Product details

General

ANFC Taps

2

BNFC Taps

4

Catalog Number

T3150K0013BK13SF

Construction

Ventilated

Electrostatic Shield

Shielded

K Factor

13

kVA

150

Max Temperature Rise

115 Degrees Celsius

Mounting Type

Floor

Primary Voltage

480Δ

Product Category

Non Linear Load Transformer

Secondary Voltage

208Y/120 V

Taps % Steps

2.5%

UL Insulation Class

220°C

UPC

047503094679

Winding Material

AL

Dimensions

Dimensions

29.87 in x 32.9 in x 41.52 in

Height

41.52 in

Length

29.87 in

Weight

1600 lb

Width

32.9 in

Electrical Ratings

Efficiency

98.83%

Frequency Rating

60 Hz

Primary Voltage

480D V

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA Standard

C22.2 No. 47

Dept of Energy Regulation

Meets or exceed U.S. DOE 10 CFR Part 431

Nema Rating

NEMA 3R

UL Standard

UL 1561

Resources and downloads