Image of DTGA72S Drive Isolation Transformer - Three Phase, 460? - 230Y/133V, 7.5kVA
Image of DTGA72S Drive Isolation Transformer - Three Phase, 460? - 230Y/133V, 7.5kVA

Drive Isolation Transformer - Three Phase, 460? - 230Y/133V, 7.5kVA

Brand: Acme Electric

Catalog ID: DTGA72S

Drive Isolation Transformer - Three Phase, 460? - 230Y/133V, 7.5kVA

  • Copper terminations for trouble free operation
  • Wound Core and Strip Winding for Low Losses
  • Electrostatic shield for enhanced protection
  • Full capacity taps on all units

Product details

General

ANFC Taps

1

BNFC Taps

1

Catalog Number

DTGA72S

Construction

Encapsulated

Electrostatic Shield

Shielded

kVA

7.5

Max Temperature Rise

115 Degrees Celsius

Mounting Type

Wall

Primary Voltage

460Δ

Product Category

Drive Isolation Transformer

Secondary Voltage

230Y/133 V

Taps % Steps

5%

UL Insulation Class

180°C

UPC

047503087206

Winding Material

AL

Dimensions

Dimensions

7.37 in x 19.25 in x 15.21 in

Height

15.21 in

Length

7.37 in

Weight

180 lb

Width

19.25 in

Electrical Ratings

Frequency Rating

60 Hz

Primary Voltage

460D V

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA Standard

C22.2 No. 47

Nema Rating

NEMA 3R

UL Standard

UL 506

Logistics

Carton Quantity

1

Pallet Quantity

8