Image of T181050 Buck-Boost Transformer - Single Phase, 120 X 240 - 12/24V, 250VA

Buck-Boost Transformer - Single Phase, 120 X 240 - 12/24V, 250VA

Brand: Acme Electric

Catalog ID: T181050

Buck-Boost Transformer - Single Phase, 120 X 240 - 12/24V, 250VA

  • Easily configured for numerous applications
  • Lower cost solution
  • 5-10 times increase in kVA

General

Catalog Number

T181050

Construction

Encapsulated

kVA

0.25

Material Type

ZFIN

Max Temperature Rise

115 Degrees Celsius

Mounting Type

Wall

Primary Voltage

120 X 240 V

Product Category

Buck-Boost Transformer

Secondary Voltage

12/24 V

UL Insulation Class

180°C

UPC

047503085301

Winding Material

CU

Dimensions

Dimensions

3.88 in x 4.08 in x 8.68 in

Height

8.68 in

Length

3.88 in

Weight

10 lb

Width

4.08 in

Electrical Ratings

Frequency Rating

50/60 Hz

kVA

0.25

Primary Voltage

120 X 240 V

Primary Voltage

120 X 240 V

Secondary Voltage

12/24 V

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA Standard

C22.2 No 47

Nema Rating

NEMA 3R

UL Insulation Class

180°C

UL Standard

UL 506

Operational

Max Temperature Rise

115 Degrees Celsius

Logistics

Carton Quantity

1

Pallet Quantity

32