Brand: Acme Electric
Catalog ID: PT0B1150007SS
ANFC Taps
-
BNFC Taps
2
Catalog Number
PT0B1150007SS
Construction
Encapsulated
Electrostatic Shield
Shielded
kVA
7.5
Max Temperature Rise
115 Degrees Celsius
Mounting Type
Wall
Primary Breaker
ED42B025L (25A)
Primary Voltage
480
Product Category
Panel-Tran Zone Power Centers
Secondary Breaker
B240H (40A)
Secondary Voltage
120/240 V
Taps % Steps
5%
UL Insulation Class
180°C
UPC
047503090428
Winding Material
CU
Dimensions
11 in x 15.88 in x 32.13 in
Height
32.13 in
Length
11 in
Weight
160 lb
Width
15.88 in
Frequency Rating
60 Hz
Primary Voltage
480 V
Buy America(n) Qualified
Contact Manufacturer
CSA Standard
C22.2 No 47
Nema Rating
NEMA 3R
UL Standard
UL 1062