Panel-Tran Zone Power Center - Single Phase, 480 - 120/240V, 3kVA, Bolt In Breakers
Image of PT061150003LS Panel-Tran Zone Power Center - Single Phase, 480 - 120/240V, 3kVA, Bolt In Breakers

Panel-Tran Zone Power Center - Single Phase, 480 - 120/240V, 3kVA, Bolt In Breakers

Brand: Acme Electric

Catalog ID: PT061150003LS

Panel-Tran Zone Power Centers - Single Phase, 480 - 120/240V, 3kVA, Bolt In Breakers

  • Fully compliant with NEC 450-3
  • Designed for indoor and outdoor applications
  • Electrostatic shield for enhanced protection
  • Primary and Secondary main circuit breakers provided

General

BNFC Taps

2

Catalog Number

PT061150003LS

Construction

Encapsulated

kVA

3

Max Temperature Rise

115 Degrees Celsius

Mounting Type

Wall Mount

Primary Voltage - Winding

480

Product Category

Panel-Tran Zone Power Centers

Secondary Voltage - Winding

120/240

Taps % Steps

5%

UPC

047503007426

Dimensions

Dimensions

11.00 in x 15.88 in x 32.13 in

Height

32.13 in

Length

11 in

Weight

120 lb

Width

15.88 in

Electrical Ratings

Frequency Rating

60 Hz

kVA

3

Primary Voltage

480 V

Primary Voltage - Winding

480

Secondary Voltage - Winding

120/240

Certifications And Compliance

Nema Rating

NEMA 3R

Operational

Max Temperature Rise

115 Degrees Celsius

Logistics

Carton Quantity

1

Pallet Quantity

1