
Brand: Acme Electric
Catalog ID: PT061150015LS
ANFC Taps
-
BNFC Taps
2
Catalog Number
PT061150015LS
Construction
Encapsulated
Electrostatic Shield
Shielded
kVA
15
Material Type
ZFIN
Max Temperature Rise
115 Degrees Celsius
Mounting Type
Wall
Primary Breaker
ED42B050L (50A)
Primary Voltage - Winding
480
Product Category
Panel-Tran Zone Power Centers
Secondary Breaker
Q270 (70A)
Secondary Voltage - Winding
120/240 V
Taps % Steps
5%
UL Insulation Class
180°C
UPC
047503330067
Winding Material
AL
Dimensions
12.38 in x 17.13 in x 34.38 in
Height
34.38 in
Length
12.38 in
Weight
240 lb
Width
17.13 in
Frequency Rating
60 Hz
kVA
15
Primary Breaker
ED42B050L (50A)
Primary Voltage
480 V
Primary Voltage - Winding
480
Secondary Breaker
Q270 (70A)
Secondary Voltage - Winding
120/240 V
Buy America(n) Qualified
Contact Manufacturer
CSA Standard
C22.2 No 47
Nema Rating
NEMA 3R
UL Insulation Class
180°C
UL Standard
UL 1062
Max Temperature Rise
115 Degrees Celsius
ANFC Taps
-
Electrostatic Shield
Shielded
Carton Quantity
1
Pallet Quantity
1