
Brand: Acme Electric
Catalog ID: PTBA3150030LS
ANFC Taps
-
BNFC Taps
2
Catalog Number
PTBA3150030LS
Construction
Encapsulated
Electrostatic Shield
Shielded
kVA
30
Material Type
ZFIN
Max Temperature Rise
115 Degrees Celsius
Mounting Type
Wall
Primary Breaker
ED43B090L (90A)
Primary Voltage - Winding
480
Product Category
Panel-Tran Zone Power Centers
Secondary Breaker
Q3100 (100A)
Secondary Voltage - Winding
208Y/120 V
Taps % Steps
5%
UL Insulation Class
180°C
UPC
047503721056
Winding Material
AL
Dimensions
13.75 in x 33 in x 43.75 in
Height
43.75 in
Length
13.75 in
Weight
680 lb
Width
33 in
Frequency Rating
60 Hz
kVA
30
Primary Breaker
ED43B090L (90A)
Primary Voltage
480D V
Primary Voltage - Winding
480
Secondary Breaker
Q3100 (100A)
Secondary Voltage - Winding
208Y/120 V
Buy America(n) Qualified
Contact Manufacturer
CSA Standard
C22.2 No 47
Nema Rating
NEMA 3R
UL Insulation Class
180°C
UL Standard
UL 1062
Max Temperature Rise
115 Degrees Celsius
ANFC Taps
-
Electrostatic Shield
Shielded
Carton Quantity
1
Pallet Quantity
1