Panel-Tran Zone Power Centers - Three Phase, 480Δ - 208Y/120V, 9kVA, Bolt In Breakers
Image of PTBB3150009LS Panel-Tran Zone Power Centers - Three Phase, 480Δ - 208Y/120V, 9kVA, Bolt In Breakers

Panel-Tran Zone Power Centers - Three Phase, 480Δ - 208Y/120V, 9kVA, Bolt In Breakers

Brand: Acme Electric

Catalog ID: PTBB3150009LS

Panel-Tran Zone Power Centers - Three Phase, 480Δ - 208Y/120V, 9kVA, Bolt In Breakers

  • Fully compliant with NEC 450-3
  • Designed for indoor and outdoor applications
  • Electrostatic shield for enhanced protection
  • Primary and Secondary main circuit breakers provided

General

ANFC Taps

-

BNFC Taps

2

Catalog Number

PTBB3150009LS

Construction

Encapsulated

Electrostatic Shield

Shielded

kVA

9

Material Type

ZFIN

Max Temperature Rise

115 Degrees Celsius

Mounting Type

Wall

Primary Breaker

ED43B025L (25A)

Primary Voltage

480

Product Category

Panel-Tran Zone Power Centers

Secondary Breaker

B330H (30A)

Secondary Voltage

208Y/120 V

Taps % Steps

5%

UL Insulation Class

180°C

UPC

047503090619

Winding Material

CU

Dimensions

Dimensions

12.38 in x 22.13 in x 35.13 in

Height

35.13 in

Length

12.38 in

Weight

255 lb

Width

22.13 in

Electrical Ratings

Frequency Rating

60 Hz

kVA

9

Primary Breaker

ED43B025L (25A)

Primary Voltage

480D V

Primary Voltage

480

Secondary Breaker

B330H (30A)

Secondary Voltage

208Y/120 V

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA Standard

C22.2 No 47

Nema Rating

NEMA 3R

UL Insulation Class

180°C

UL Standard

UL 1062

Operational

Max Temperature Rise

115 Degrees Celsius

Configuration

ANFC Taps

-

Electrostatic Shield

Shielded

Logistics

Carton Quantity

1

Pallet Quantity

1