Image of T279740S Low Voltage Distribution Transformer - Single Phase, 120/208/240/277 - 120/240V, 1kVA
Image of T279740S Low Voltage Distribution Transformer - Single Phase, 120/208/240/277 - 120/240V, 1kVA
Image of T279740S Low Voltage Distribution Transformer - Single Phase, 120/208/240/277 - 120/240V, 1kVA
Image of T279740S Low Voltage Distribution Transformer - Single Phase, 120/208/240/277 - 120/240V, 1kVA
Image of T279740S Low Voltage Distribution Transformer - Single Phase, 120/208/240/277 - 120/240V, 1kVA

Low Voltage Distribution Transformer - Single Phase, 120/208/240/277 - 120/240V, 1kVA

Brand: Acme Electric

Catalog ID: T279740S

Low Voltage Distribution Transformer - Single Phase, 120/208/240/277 - 120/240V, 1kVA

  • Quiet operation with sound levels below NEMA standards
  • Electrostatic shield for enhanced protection

Product details

General

Catalog Number

T279740S

Construction

Encapsulated

Electrostatic Shield

Shielded

kVA

1

Max Temperature Rise

115 Degrees Celsius

Mounting Type

Wall

Primary Voltage

120 / 208 / 240 / 277 V

Product Category

Dry Type Distribution Transformer

Secondary Voltage

120/240 V

UL Insulation Class

180°C

UPC

047503102008

Winding Material

CU

Dimensions

Dimensions

5.13 in x 5.5 in x 10.5 in

Height

10.5 in

Length

5.13 in

Weight

23 lb

Width

5.5 in

Electrical Ratings

Frequency Rating

60 Hz

Primary Voltage

120/208/240/277 V

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA Standard

C22.2 No. 47

Nema Rating

NEMA 3R

UL Standard

UL 506

Logistics

Carton Quantity

1

Pallet Quantity

20