
Brand: Acme Electric
Catalog ID: SA2701320
Catalog Number
SA2701320
Material Type
ZFIN
Product Category
Accessories
UPC
047503841600
Dimensions
1.63 in x 22.5 in x 28.5 in
Height
28.5 in
Length
1.63 in
Weight
13 lb
Width
22.5 in
Buy America(n) Qualified
Contact Manufacturer
Carton Quantity
1
Pallet Quantity
5