
Brand: Acme Electric
Catalog ID: SA3701320
Catalog Number
SA3701320
Material Type
ZFIN
Product Category
Accessories
UPC
047503841624
Dimensions
2.04 in x 31.06 in x 31.06 in
Height
31.06 in
Length
2.04 in
Weight
19 lb
Width
31.06 in
Buy America(n) Qualified
Contact Manufacturer