Image of SA3701319 Transformer Accessories, Top Cover Replacement Panel
* Representative image
Image of SA3701319 Transformer Accessories, Top Cover Replacement Panel

Transformer Accessories, Top Cover Replacement Panel

Brand:

Acme Electric

Catalog ID:

SA3701319

Top Cover Replacement Panel

Product details

General

Catalog Number

SA3701319

Product Category

Accessories

UPC

047503841549

Dimensions

Dimensions

1.63 in x 30 in x 38 in

Height

38 in

Length

1.63 in

Weight

20 lb

Width

30 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Logistics

Carton Quantity

1

Pallet Quantity

5

Resources and downloads