
Brand: Acme Electric
Catalog ID: SA6701319
Catalog Number
SA6701319
Material Type
ZFIN
Product Category
Accessories
UPC
047503841907
Dimensions
3 in x 34 in x 42 in
Height
42 in
Length
3 in
Weight
17 lb
Width
34 in
Buy America(n) Qualified
Contact Manufacturer