Image of SA6701319 Transformer Accessories, Top Cover Replacement Panel
*Representative image
Image of SA6701319 Transformer Accessories, Top Cover Replacement Panel

Transformer Accessories, Top Cover Replacement Panel

Brand: Acme Electric

Catalog ID: SA6701319

Top Cover Replacement Panel

General

Catalog Number

SA6701319

Material Type

ZFIN

Product Category

Accessories

Product Family

Transformer Accessories

Product Type

Accessories

UPC

047503841907

Dimensions

Dimensions

3 in x 34 in x 42 in

Height

42 in

Length

3 in

Weight

17 lb

Width

34 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer