
Brand: Acme Electric
Catalog ID: PL79911
Catalog Number
PL79911
Material Type
ZFIN
Product Category
Accessories
UPC
047503460160
Dimensions
11 in x 11 in x 2.3 in
Height
2.3 in
Length
11 in
Weight
32 lb
Width
11 in
Buy America(n) Qualified
Contact Manufacturer
Carton Quantity
1
Pallet Quantity
672