Solutions OverviewFor more than 150 years, engineers worldwide have trusted our design and manufacturing expertise to deliver solutions that precisely match application and performance requirements.
Transcript
00:05Acme class one division two transformers, ensure safe and reliable operation in enclosed
00:10areas where combustible or corrosive gasses, liquids or dust may be present whether from
00:16handling, processing or by escaping because of container failure.
00:21These rugged encapsulated industrial transformers are UL and cul listed and feature
00:27electrical brade steel and Nema three R enclosures backed by Acme's 10 year warranty.
00:33They're designed for use in oil and gas, petrochemical
00:40mining, pulp and paper, marine
00:48wastewater and industrial applications
00:55for reliable quality power in harsh or hazardous environments.
00:58Trust Acme's class one, division two encapsulated transformers.