Brand: Austdac
Catalog ID: GC-AC2
Catalog Number
GC-AC2
Color
RAL5017 Blue
Enclosure Type
Cast Aluminum
Series
EZ Page Intercom
Temperature Range
-40 °F to +158 °F
Weather Rating
NEMA 4X
Cubic Capacity
425.4488 cu.in
Depth
5.45
Height
11.2 in
Weight
11.1 lb
Width
6.97 in
Voltage Rating
230 VAC
Certified Listed
UL813
Nema Rating
NEMA 4X