SKU-815-141B1R0
SKU-815-141B1R0

Plant Paging/Intercom Station

Brand:

Austdac

Catalog ID:

815-141B1R0

ICS SmartSeries Indoor Handset/Speaker Multi-party Station, 100-240 VA,C - CE Safe area, 70/100V speaker output, SmartSeries features, Orange finish, 6' PVC handset cord

Product details

General

Catalog Number

815-141B1R0

Color

Orange

Material

Steel

Output Level Speaker

70/100 V

Power

24 W

Series

ICS SmartSeries

Signal Type

Analog

Type

  • Multi-Party
  • 70/100V speaker output

Weather Rating

NEMA Type 12

Dimensions

Cubic Capacity

985.6491 cu.in

Depth

8.18 in

Height

14.5 in

Weight

12 lb

Width

8.31 in

Electrical Ratings

Signal

33 Ohm

Voltage Rating

100-240 VAC

Certifications And Compliance

Certified Listed

CE

Hazardous Rating(s)

CE Safe Area