
Brand: Austdac
Catalog ID: 820-310D200
Catalog Number
820-310D200
Color
Gray
Material
GRP / Steel
Output Level Speaker
8 Ohm
Power
30 W
Series
ICS SmartSeries
Signal Type
Analog
Type
Weather Rating
NEMA Type 4X
Cubic Capacity
1670.97 cu.in
Depth
10.5 in
Height
14.6 in
Weight
13 lb
Width
10.9 in
Input Voltage
100-240 VAC
Power
30 W
Signal
33 Ohm
Voltage Rating
100-240 VAC
Certified Listed
UL
Hazardous Rating(s)
UL Div 2
Weather Rating
NEMA Type 4X
Output Level Speaker
8 Ohm