text.skipToContent text.skipToNavigation

Enclosures

702-002, Indoor Enclosure for Handset/Speaker Amplifier, Single Party Line, 24 VDC operation

By Austdac Pty Ltd  
Catalog ID: 702-002
Indoor Enclosure for Handset/Speaker Amplifier, Single Party Line, 24 VDC operation

702A, Indoor wallmount enclosure for use with 701 series handset/speaker amplifiers and 751 series speaker amplifiers

By Austdac Pty Ltd  
Catalog ID: 702A
Indoor wallmount enclosure for use with 701 series handset/speaker amplifiers and 751 series speaker amplifiers.

703A, Indoor wallmount enclosure for use with 701 series handset/speaker amplifiers

By Austdac Pty Ltd  
Catalog ID: 703A
Indoor wallmount enclosure for use with 701 series handset/speaker amplifiers.

7245-004, Enclosure for Remote Amplifier (723 Series), 120 VAC

By Austdac Pty Ltd  
Catalog ID: 7245-004
Enclosure for Remote Amplifier (723 Series), 120 VAC

732-101, Weatherproof Enclosure

By Austdac Pty Ltd  
Catalog ID: 732-101
Weatherproof Enclosure

7325-101, Weatherproof Enclosure, Multi-Party Line

By Austdac Pty Ltd  
Catalog ID: 7325-101
Weatherproof Enclosure, Multi-Party Line

733-001, Weatherproof Non-Metallic Enclosure

By Austdac Pty Ltd  
Catalog ID: 733-001
Weatherproof Non-Metallic Enclosure

733-002, Weatherproof Non-Metallic Enclosure with 24 VDC operation

By Austdac Pty Ltd  
Catalog ID: 733-002
Weatherproof Non-Metallic Enclosure with 24 VDC operation

7335-001, Weatherproof Non-Metallic Enclosure, 5 Party Line, NEMA 4X rated

By Austdac Pty Ltd  
Catalog ID: 7335-001
Weatherproof Non-Metallic Enclosure, 5 Party Line, NEMA 4X rated

Enclosure

By Austdac Pty Ltd  
Catalog ID: 7325-104
Aluminum Outdoor Enclosure

Enclosure

By Austdac Pty Ltd  
Catalog ID: 703-002
Indoor Enclosure, Multi-Party Line 24 VDC

Enclosure

By Austdac Pty Ltd  
Catalog ID: 7335-002
Weatherproof Non-Metallic Enclosure with 24 VDC operation

Enclosure

By Austdac Pty Ltd  
Catalog ID: 7335-004
Non-Metal Enclosure with Emergency Party Line

Enclosure

By Austdac Pty Ltd  
Catalog ID: 703-004
Indoor Enclosure with Emergency Party Line

Enclosure

By Austdac Pty Ltd  
Catalog ID: 703-005
Indoor Smart Station RTU Enclosure

Enclosure

By Austdac Pty Ltd  
Catalog ID: 758-002
Enclosure, Speaker Amplifier, Weatherproof, Aluminum, 24 VDC

Enclosure

By Austdac Pty Ltd  
Catalog ID: 7245-003
Enclosure for Remote Handset/Speaker Amplifier

Enclosure

By Austdac Pty Ltd  
Catalog ID: 758-001
Weatherproof Aluminum Enclosure
Page 1 of 1