Brand: Austdac
Catalog ID: 910-3B0S100
Catalog Number
910-3B0S100
Color
Orange
Connectivity Options
Fiber with RTU
Material
Steel
Series
SP2
Temperature Range
-22° F to +140° F (-30° C to +60° C)
Cubic Capacity
481.6875 cu.in
Depth
7.34
Height
12.5 in
Width
5.25 in
Certification
UL
Hazardous Rating(s)
NRTL Listed (USA and Canada) Hazardous Locations: UL Class I, Division 2, Groups A, B, C, D