- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
-
Data & Communications
-
Data & Communications
-
Emergency Communications
-
Emergency Communications
- Emergency Phones
- Towers and Wall-Mount Communication Stations
-
- HUBBCOM™ IP Devices
-
Mass Notification
-
Mass Notification
- Accessories
- Addressable Amplified Speakers
- Head-End Equipment
- Towers & Modules
-
-
Mining Communications
-
Mining Communications
- Ground Sentinel® Systems
- Loudspeaking Telephone
- Mine Dial & Page Telephone
- ST2 System ST225
-
-
Paging & Intercom
-
Paging & Intercom
- ADVANCE
- ADVANCE Lite
- Ancillary
- Drivers
- EZ Page Intercom
- View All Paging & Intercom Categories
-
-
Public Address & General Alarm
-
Public Address & General Alarm
- Elemec3
- IP Access Panel Lite
- IP Controller
-
-
Radio Dispatch Products
-
Radio Dispatch Products
- Accessories
- Addressable Amplified Speaker
-
- Telephones
- View All Data & Communications Categories
-
- Electrical & Electronic
-
Lighting & Controls
-
Lighting & Controls
- Portable Lighting
- Temporary Lighting
- View All Lighting & Controls Categories
-
-
-
Solutions
Featured Solutions
-
Solutions
-
Solutions
-
Featured Solutions
-
Featured Solutions
- HubBus
- Silbus
- Conveyor Systems
- Longwall Mining System
- Mine Telephone System
-
-
-
Resources
Take a Tour
Try out some Austdac Resources.
-
Resources
-
Resources
-
Take a Tour
-
Take a Tour
Try out some Austdac Resources.
-
- Resources
-
- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
-
Data & Communications
-
Data & Communications
-
Emergency Communications
-
Emergency Communications
- Emergency Phones
- Towers and Wall-Mount Communication Stations
-
- HUBBCOM™ IP Devices
-
Mass Notification
-
Mass Notification
- Accessories
- Addressable Amplified Speakers
- Head-End Equipment
- Towers & Modules
-
-
Mining Communications
-
Mining Communications
- Ground Sentinel® Systems
- Loudspeaking Telephone
- Mine Dial & Page Telephone
- ST2 System ST225
-
-
Paging & Intercom
-
Paging & Intercom
- ADVANCE
- ADVANCE Lite
- Ancillary
- Drivers
- EZ Page Intercom
- View All Paging & Intercom Categories
-
-
Public Address & General Alarm
-
Public Address & General Alarm
- Elemec3
- IP Access Panel Lite
- IP Controller
-
-
Radio Dispatch Products
-
Radio Dispatch Products
- Accessories
- Addressable Amplified Speaker
-
- Telephones
- View All Data & Communications Categories
-
- Electrical & Electronic
-
Lighting & Controls
-
Lighting & Controls
- Portable Lighting
- Temporary Lighting
- View All Lighting & Controls Categories
-
-
-
Solutions
Featured Solutions
-
Solutions
-
Solutions
-
Featured Solutions
-
Featured Solutions
- HubBus
- Silbus
- Conveyor Systems
- Longwall Mining System
- Mine Telephone System
-
-
-
Resources
Take a Tour
Try out some Austdac Resources.
-
Resources
-
Resources
-
Take a Tour
-
Take a Tour
Try out some Austdac Resources.
-
- Resources
-
- Products
- Data & Communications
- Paging & Intercom
- SP2 - VoIP Multicast Paging & Intercom
- SP2 Speaker Amplifier Stations
- VoIP Plant Paging Station
Item Added to Your Cart!
VoIP Plant Paging Station
By Austdac Pty Ltd
Catalog ID: 910-720S1R0
VoIP Plant Paging Station
By Austdac Pty Ltd
Catalog ID:
910-720S1R0
SP2 Indoor Speaker Amplifier Station, 24 VDC, UL Class I, Div. 2, Ethernet cable connection, 70/100V speaker output, RTU output, Orange finish
Product Details
General
Color | Orange |
Connectivity Options | Ethernet with RTU |
Material | Steel |
Series | SP2 |
Temperature Range | -22° F to +140° F (-30° C to +60° C) |
Certifications and Compliance
Certification | UL |
Hazardous Rating(s) | NRTL Listed (USA and Canada) Hazardous Locations: UL Class I, Division 2, Groups A, B, C, D |