- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
-
Data & Communications
-
Data & Communications
-
Emergency Communications
-
Emergency Communications
- Emergency Phones
- Towers and Wall-Mount Communication Stations
-
- HUBBCOM™ IP Devices
-
Mass Notification
-
Mass Notification
- Accessories
- Addressable Amplified Speakers
- Head-End Equipment
- Towers & Modules
-
-
Mining Communications
-
Mining Communications
- Ground Sentinel® Systems
- Loudspeaking Telephone
- Mine Dial & Page Telephone
- ST2 System ST225
-
-
Paging & Intercom
-
Paging & Intercom
- ADVANCE
- ADVANCE Lite
- Ancillary
- Drivers
- EZ Page Intercom
- View All Paging & Intercom Categories
-
-
Public Address & General Alarm
-
Public Address & General Alarm
- Elemec3
- IP Access Panel Lite
- IP Controller
-
-
Radio Dispatch Products
-
Radio Dispatch Products
- Accessories
- Addressable Amplified Speaker
-
- Telephones
- View All Data & Communications Categories
-
- Electrical & Electronic
-
Lighting & Controls
-
Lighting & Controls
- Portable Lighting
- Temporary Lighting
- View All Lighting & Controls Categories
-
-
-
Solutions
Featured Solutions
-
Solutions
-
Solutions
-
Featured Solutions
-
Featured Solutions
- HubBus
- Silbus
- Conveyor Systems
- Longwall Mining System
- Mine Telephone System
-
-
-
Resources
Take a Tour
Try out some Austdac Resources.
-
Resources
-
Resources
-
Take a Tour
-
Take a Tour
Try out some Austdac Resources.
-
- Resources
-
- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
-
Data & Communications
-
Data & Communications
-
Emergency Communications
-
Emergency Communications
- Emergency Phones
- Towers and Wall-Mount Communication Stations
-
- HUBBCOM™ IP Devices
-
Mass Notification
-
Mass Notification
- Accessories
- Addressable Amplified Speakers
- Head-End Equipment
- Towers & Modules
-
-
Mining Communications
-
Mining Communications
- Ground Sentinel® Systems
- Loudspeaking Telephone
- Mine Dial & Page Telephone
- ST2 System ST225
-
-
Paging & Intercom
-
Paging & Intercom
- ADVANCE
- ADVANCE Lite
- Ancillary
- Drivers
- EZ Page Intercom
- View All Paging & Intercom Categories
-
-
Public Address & General Alarm
-
Public Address & General Alarm
- Elemec3
- IP Access Panel Lite
- IP Controller
-
-
Radio Dispatch Products
-
Radio Dispatch Products
- Accessories
- Addressable Amplified Speaker
-
- Telephones
- View All Data & Communications Categories
-
- Electrical & Electronic
-
Lighting & Controls
-
Lighting & Controls
- Portable Lighting
- Temporary Lighting
- View All Lighting & Controls Categories
-
-
-
Solutions
Featured Solutions
-
Solutions
-
Solutions
-
Featured Solutions
-
Featured Solutions
- HubBus
- Silbus
- Conveyor Systems
- Longwall Mining System
- Mine Telephone System
-
-
-
Resources
Take a Tour
Try out some Austdac Resources.
-
Resources
-
Resources
-
Take a Tour
-
Take a Tour
Try out some Austdac Resources.
-
- Resources
-
- Products
- Data & Communications
- Telephones
- Ancillary
- Acoustic Hoods & Booths
Acoustic Hoods & Booths
16dB Acoustic Hood
By Austdac Pty Ltd
Catalog ID: 988-61-0001-000
Acoustic Hood 16dB; Zintec steel powder coated, suitable for prisons and remand centres
Acoustic Hood (9-14dB)
By Austdac Pty Ltd
Catalog ID: 6866-001
The Model 6866 Series Acoustic Hood provide sufficient space for installing a GAI-TRONICS telephone or Page/Party® station.
Acoustic Hood 9dB; marine grade (fire retardant to BS476 part 7)
By Austdac Pty Ltd
Catalog ID: 501-09-0074-702
Acoustic Hood 9dB: marine grade, fire retardant to BS476 part 7, stainless steel rivets, 20kg can be mounted; RAL 3001 red
Acoustic Hood 9dB; marine grade (fire retardant to BS476 part 7)
By Austdac Pty Ltd
Catalog ID: 501-09-0074-701
9dB Hood: marine grade, fire retardant to BS476 part 7, stainless steel rivets, 20kg can be mounted; RAL 1006 yellow
Fixing Kit (9 dB acoustic hood post; galvanised)
By Austdac Pty Ltd
Catalog ID: 501-20-0875-005
Fixing kit for 9 dB acoustic hood post; galvanised
Industrial Acoustic Hood - 23dB Hood (Wall-Mount)
By Austdac Pty Ltd
Catalog ID: 988-60-0002-201
Industrial Acoustic Hood - 23dB Hood (Wall-Mount) : 316 st/steel mounting straps & gear plate (painted), internal shelf: RAL 1006 yellow
Mounting Post (for use with Acoustic Hoods 9 dB)
By Austdac Pty Ltd
Catalog ID: 501-20-0875-001
Mounting Post (2 metre) for use with 9db acoustic hoods; galvanised