- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
-
Data & Communications
-
Data & Communications
-
Emergency Communications
-
Emergency Communications
- Emergency Phones
- Towers and Wall-Mount Communication Stations
-
- HUBBCOM™ IP Devices
-
Mass Notification
-
Mass Notification
- Accessories
- Addressable Amplified Speakers
- Head-End Equipment
- Towers & Modules
-
-
Mining Communications
-
Mining Communications
- Ground Sentinel® Systems
- Loudspeaking Telephone
- Mine Dial & Page Telephone
- ST2 System ST225
-
-
Paging & Intercom
-
Paging & Intercom
- ADVANCE
- ADVANCE Lite
- Ancillary
- Drivers
- EZ Page Intercom
- View All Paging & Intercom Categories
-
-
Public Address & General Alarm
-
Public Address & General Alarm
- Elemec3
- IP Access Panel Lite
- IP Controller
-
-
Radio Dispatch Products
-
Radio Dispatch Products
- Accessories
- Addressable Amplified Speaker
-
- Telephones
- View All Data & Communications Categories
-
- Electrical & Electronic
-
Lighting & Controls
-
Lighting & Controls
- Portable Lighting
- Temporary Lighting
- View All Lighting & Controls Categories
-
-
-
Solutions
Featured Solutions
-
Solutions
-
Solutions
-
Featured Solutions
-
Featured Solutions
- HubBus
- Silbus
- Conveyor Systems
- Longwall Mining System
- Mine Telephone System
-
-
-
Resources
Take a Tour
Try out some Austdac Resources.
-
Resources
-
Resources
-
Take a Tour
-
Take a Tour
Try out some Austdac Resources.
-
- Resources
-
- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
-
Data & Communications
-
Data & Communications
-
Emergency Communications
-
Emergency Communications
- Emergency Phones
- Towers and Wall-Mount Communication Stations
-
- HUBBCOM™ IP Devices
-
Mass Notification
-
Mass Notification
- Accessories
- Addressable Amplified Speakers
- Head-End Equipment
- Towers & Modules
-
-
Mining Communications
-
Mining Communications
- Ground Sentinel® Systems
- Loudspeaking Telephone
- Mine Dial & Page Telephone
- ST2 System ST225
-
-
Paging & Intercom
-
Paging & Intercom
- ADVANCE
- ADVANCE Lite
- Ancillary
- Drivers
- EZ Page Intercom
- View All Paging & Intercom Categories
-
-
Public Address & General Alarm
-
Public Address & General Alarm
- Elemec3
- IP Access Panel Lite
- IP Controller
-
-
Radio Dispatch Products
-
Radio Dispatch Products
- Accessories
- Addressable Amplified Speaker
-
- Telephones
- View All Data & Communications Categories
-
- Electrical & Electronic
-
Lighting & Controls
-
Lighting & Controls
- Portable Lighting
- Temporary Lighting
- View All Lighting & Controls Categories
-
-
-
Solutions
Featured Solutions
-
Solutions
-
Solutions
-
Featured Solutions
-
Featured Solutions
- HubBus
- Silbus
- Conveyor Systems
- Longwall Mining System
- Mine Telephone System
-
-
-
Resources
Take a Tour
Try out some Austdac Resources.
-
Resources
-
Resources
-
Take a Tour
-
Take a Tour
Try out some Austdac Resources.
-
- Resources
-
- Products
- Data & Communications
- Telephones
- Ancillary
- Ex Beacons
Ex Beacons
Ex Beacon (21 Joule, 115 VAC), ATEX
By Austdac Pty Ltd
Catalog ID: 986-07-1001-031
Ex Beacon, 21 Joule, 316 Steel Bracket, Short Ring Tone for use with telephone relay, with cage, ATEX, 115 VAC, amber lens
Ex Beacon (21 Joule, 230 VAC), ATEX
By Austdac Pty Ltd
Catalog ID: 986-07-1001-001
Ex Beacon, 21 Joule, 316 Steel Bracket, Short Ring Tone for use with telephone relay, with cage, ATEX, 230 VAC, amber lens
Ex Beacon (21 Joule, 48 VDC), ATEX
By Austdac Pty Ltd
Catalog ID: 986-07-1001-011
Ex Beacon, 21 Joule, 316 Steel Bracket, Short Ring Tone for use with telephone relay, with cage, ATEX, 48 VDC, amber lens
Ex Beacon (5 Joule, 115 VAC), ATEX
By Austdac Pty Ltd
Catalog ID: 986-07-1002-031
Ex Beacon, 5 Joule, 316 Steel Bracket, Short Ring Tone for use with telephone relay, with cage, ATEX, 115 VAC, amber lens
Ex Beacon (5 Joule, 230 VAC), ATEX
By Austdac Pty Ltd
Catalog ID: 986-07-1002-001
Ex Beacon, 5 Joule, 316 Steel Bracket, Short Ring Tone for use with telephone relay, with cage, ATEX, 230 VAC, amber lens
Ex Beacon (5 Joule, 48 VDC), ATEX
By Austdac Pty Ltd
Catalog ID: 986-07-1002-011
Ex Beacon, 5 Joule, 316 Steel Bracket, Short Ring Tone for use with telephone relay, with cage, ATEX, 48 VDC, amber lens