- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
-
Data & Communications
-
Data & Communications
-
Emergency Communications
-
Emergency Communications
- Emergency Phones
- Towers and Wall-Mount Communication Stations
-
- HUBBCOM™ IP Devices
-
Mass Notification
-
Mass Notification
- Accessories
- Addressable Amplified Speakers
- Head-End Equipment
- Towers & Modules
-
-
Mining Communications
-
Mining Communications
- Ground Sentinel® Systems
- Loudspeaking Telephone
- Mine Dial & Page Telephone
- ST2 System ST225
-
-
Paging & Intercom
-
Paging & Intercom
- ADVANCE
- ADVANCE Lite
- Ancillary
- Drivers
- EZ Page Intercom
- View All Paging & Intercom Categories
-
-
Public Address & General Alarm
-
Public Address & General Alarm
- Elemec3
- IP Access Panel Lite
- IP Controller
-
-
Radio Dispatch Products
-
Radio Dispatch Products
- Accessories
- Addressable Amplified Speaker
-
- Telephones
- View All Data & Communications Categories
-
- Electrical & Electronic
-
Lighting & Controls
-
Lighting & Controls
- Portable Lighting
- Temporary Lighting
- View All Lighting & Controls Categories
-
-
-
Solutions
Featured Solutions
-
Solutions
-
Solutions
-
Featured Solutions
-
Featured Solutions
- HubBus
- Silbus
- Conveyor Systems
- Longwall Mining System
- Mine Telephone System
-
-
-
Resources
Take a Tour
Try out some Austdac Resources.
-
Resources
-
Resources
-
Take a Tour
-
Take a Tour
Try out some Austdac Resources.
-
- Resources
-
- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
-
Data & Communications
-
Data & Communications
-
Emergency Communications
-
Emergency Communications
- Emergency Phones
- Towers and Wall-Mount Communication Stations
-
- HUBBCOM™ IP Devices
-
Mass Notification
-
Mass Notification
- Accessories
- Addressable Amplified Speakers
- Head-End Equipment
- Towers & Modules
-
-
Mining Communications
-
Mining Communications
- Ground Sentinel® Systems
- Loudspeaking Telephone
- Mine Dial & Page Telephone
- ST2 System ST225
-
-
Paging & Intercom
-
Paging & Intercom
- ADVANCE
- ADVANCE Lite
- Ancillary
- Drivers
- EZ Page Intercom
- View All Paging & Intercom Categories
-
-
Public Address & General Alarm
-
Public Address & General Alarm
- Elemec3
- IP Access Panel Lite
- IP Controller
-
-
Radio Dispatch Products
-
Radio Dispatch Products
- Accessories
- Addressable Amplified Speaker
-
- Telephones
- View All Data & Communications Categories
-
- Electrical & Electronic
-
Lighting & Controls
-
Lighting & Controls
- Portable Lighting
- Temporary Lighting
- View All Lighting & Controls Categories
-
-
-
Solutions
Featured Solutions
-
Solutions
-
Solutions
-
Featured Solutions
-
Featured Solutions
- HubBus
- Silbus
- Conveyor Systems
- Longwall Mining System
- Mine Telephone System
-
-
-
Resources
Take a Tour
Try out some Austdac Resources.
-
Resources
-
Resources
-
Take a Tour
-
Take a Tour
Try out some Austdac Resources.
-
- Resources
-
- Products
- Data & Communications
- Telephones
- Ancillary
- Mounting Brackets
Mounting Brackets
Strobe Mounting Bracket Assembly (4115A)
By Austdac Pty Ltd
Catalog ID: 4115A
Surface-Mount Strobe Mounting Bracket Assembly, Aluminum wall-mounting bracket, 3/4” NPT entrance and exit, Gasketed access cover with stainless steel screws, 10” galvanized conduit pipe nipple, 3/4” NPT, 90° aluminum elbow, Pipe nipple lock nut