text.skipToContent text.skipToNavigation

PHP (Public Help Point) Telephones

Kit: PHP400 2b GSM solar with 3m post

By Austdac Pty Ltd  
Catalog ID: 100-02-0805-103
Kit: PHP400 2b GSM solar with 3m post

PHP Help Point (VoIP), white, 2 button, induction loop (requires 48 VDC)

By Austdac Pty Ltd  
Catalog ID: 122-02-0012-11W
PHP Help Point (VoIP), white, 2 button, hands-free, induction loop (requires 48 VDC)

PHP400 Help Point (GSM), white, 1 button, 48 VDC

By Austdac Pty Ltd  
Catalog ID: 228-02-6101-90W
PHP400 Help Point (GSM), white, 1 button, 48 VDC, includes low profile antenna, GSM unit & induction loop

PHP400 Help Point (GSM), white, 2 button (requires 230 VAC mains power)

By Austdac Pty Ltd  
Catalog ID: 228-02-6272-90W
PHP400 Help Point (GSM), white, 2 button, hands-free, includes GSM unit & induction loop (requires 230 VAC mains power)

PHP400 Help Point (GSM), white, 2 button, 48 VDC

By Austdac Pty Ltd  
Catalog ID: 228-02-6102-90W
PHP400 Help Point (GSM), white, 2 button, 48 VDC includes low profile antenna, GSM unit & induction loop

PHP400 Help Point (SMART analogue), white, 1 button (requires 230 VAC mains power)

By Austdac Pty Ltd  
Catalog ID: 228-02-6241-90W
PHP400 Help Point (SMART analogue), white, 1 button, hands-free (requires 230 VAC mains power)

PHP400 Help Point (SMART analogue), white, 2 button (requires 230 VAC mains power)

By Austdac Pty Ltd  
Catalog ID: 228-02-6242-90W
PHP400 Help Point (SMART analogue), white, 2 button, hands-free (requires 230 VAC mains power)

PHP400 Help Point (SMART analogue), white, 2 button, no induction loop (telephone line powered)

By Austdac Pty Ltd  
Catalog ID: 228-02-6232-90W
PHP400 Help Point (SMART analogue), white, 2 button, hands-free, no induction loop (telephone line powered)

PHP400 Help Point (SMART analogue), white, 2 button, no induction loop, includes PSU (12V, SOLAR)

By Austdac Pty Ltd  
Catalog ID: 228-02-6492-90W
PHP400 Help Point (SMART analogue), white, 2 button, hands-free, no induction loop, includes PSU (12V, SOLAR)

PHP400 Help Point (VoIP), white, 1 button, induction loop (requires 48 VDC)

By Austdac Pty Ltd  
Catalog ID: 122-02-0011-11W
PHP400 Help Point (VoIP), white, 1 button, hands-free, induction loop (requires 48 VDC)
Page 1 of 1