- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
-
Data & Communications
-
Data & Communications
-
Emergency Communications
-
Emergency Communications
- Emergency Phones
- Towers and Wall-Mount Communication Stations
-
- HUBBCOM™ IP Devices
-
Mass Notification
-
Mass Notification
- Accessories
- Addressable Amplified Speakers
- Head-End Equipment
- Towers & Modules
-
-
Mining Communications
-
Mining Communications
- Ground Sentinel® Systems
- Loudspeaking Telephone
- Mine Dial & Page Telephone
- ST2 System ST225
-
-
Paging & Intercom
-
Paging & Intercom
- ADVANCE
- ADVANCE Lite
- Ancillary
- Drivers
- EZ Page Intercom
- View All Paging & Intercom Categories
-
-
Public Address & General Alarm
-
Public Address & General Alarm
- Elemec3
- IP Access Panel Lite
- IP Controller
-
-
Radio Dispatch Products
-
Radio Dispatch Products
- Accessories
- Addressable Amplified Speaker
-
- Telephones
- View All Data & Communications Categories
-
- Electrical & Electronic
-
Lighting & Controls
-
Lighting & Controls
- Portable Lighting
- Temporary Lighting
- View All Lighting & Controls Categories
-
-
-
Solutions
Featured Solutions
-
Solutions
-
Solutions
-
Featured Solutions
-
Featured Solutions
- HubBus
- Silbus
- Conveyor Systems
- Longwall Mining System
- Mine Telephone System
-
-
-
Resources
Take a Tour
Try out some Austdac Resources.
-
Resources
-
Resources
-
Take a Tour
-
Take a Tour
Try out some Austdac Resources.
-
- Resources
-
- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
-
Data & Communications
-
Data & Communications
-
Emergency Communications
-
Emergency Communications
- Emergency Phones
- Towers and Wall-Mount Communication Stations
-
- HUBBCOM™ IP Devices
-
Mass Notification
-
Mass Notification
- Accessories
- Addressable Amplified Speakers
- Head-End Equipment
- Towers & Modules
-
-
Mining Communications
-
Mining Communications
- Ground Sentinel® Systems
- Loudspeaking Telephone
- Mine Dial & Page Telephone
- ST2 System ST225
-
-
Paging & Intercom
-
Paging & Intercom
- ADVANCE
- ADVANCE Lite
- Ancillary
- Drivers
- EZ Page Intercom
- View All Paging & Intercom Categories
-
-
Public Address & General Alarm
-
Public Address & General Alarm
- Elemec3
- IP Access Panel Lite
- IP Controller
-
-
Radio Dispatch Products
-
Radio Dispatch Products
- Accessories
- Addressable Amplified Speaker
-
- Telephones
- View All Data & Communications Categories
-
- Electrical & Electronic
-
Lighting & Controls
-
Lighting & Controls
- Portable Lighting
- Temporary Lighting
- View All Lighting & Controls Categories
-
-
-
Solutions
Featured Solutions
-
Solutions
-
Solutions
-
Featured Solutions
-
Featured Solutions
- HubBus
- Silbus
- Conveyor Systems
- Longwall Mining System
- Mine Telephone System
-
-
-
Resources
Take a Tour
Try out some Austdac Resources.
-
Resources
-
Resources
-
Take a Tour
-
Take a Tour
Try out some Austdac Resources.
-
- Resources
-
- Products
- Data & Communications
- Telephones
- Mining
- Tail End Unit -Teu2 - Austdac
Item Added to Your Cart!
Tail End Unit -Teu2 - Austdac
By Austdac Pty Ltd
Catalog ID: TEU2
Tail End Unit -Teu2 - Austdac
By Austdac Pty Ltd
Catalog ID:
TEU2
Monitors the pre-start alarm tones on the V-line from the controllerAcknowledges a pre-start alarm via an S-line and Dupline/SILBUSContinuously monitors the pre-start alarm hardware and cablingThe Tail End Unit type TEU2 is situated at the boot end of the conveyor. Its sole purpose is to monitor the pre-start alarm tones on the V line from the controller at the drive head.If a valid pre-start alarm tone is received from the controller, the TEU2 will divide this tone frequency by eight and return the new, lower tone back to the controller via the S line. This process of modifying the pre-start tone and returning it to the controller allows the controller to verify that the pre-start alarm tone did not reach the boot end of the conveyor.The TEU2 can also provide a pre-start alarm detected (confirmed) output that can be used to drive a Dupline field bus standard single channel digital transmitter or a safety transmitter. This feature can be used to monitor the pre-start alarm signal via an alternate return path.If a pre-start alarm system end-of-line under-voltage is detected, then that output can also be used by the TEU2 to drive a Dupline field bus standard single channel digital transmitter or a safety transmitter. This feature can be used to continuously monitor the integrity of the pre-start alarm hardware and cabling, instead of just during a pre-start alarm.
- Monitors the pre-start alarm tones on the V-line from the controller
- Acknowledges a pre-start alarm via an S-line and Dupline/SILBUS
- Continuously monitors the pre-start alarm hardware and cabling
Resources and Downloads
Specifications
Installation/Instruction Manual (IOM)
Certifications
Please wait, preparing to download your file.