Analog / SMART
15 Products
Commander (SMART analogue), yellow, steel cord, 0 button (CB) - CE Marked
By Austdac Pty Ltd
Catalog ID: 227-02-0000-212
Commander (SMART analogue), yellow, steel cord (0.745 metre), 0 button (CB), CE Marked
Commander (SMART analogue), yellow, steel cord, 18 button (CE Marked)
By Austdac Pty Ltd
Catalog ID: 227-02-000J-212
Commander (SMART analogue), yellow, steel cord (0.745 metre), 18 button, CE Marked
Flush-panel Handset Telephone - Analog/SMART (Keypad)
By Austdac Pty Ltd
Catalog ID: 276-005
The 27x series handset telephone is designed to flush or surface mount (using 236 series or 238 enclosure).
Flush-panel Telephone - Analog/SMART (Auto-dial)
By Austdac Pty Ltd
Catalog ID: 277-005
The 27x series handset telephone is designed to flush or surface mount (using 236 series or 238 enclosure).
Indoor Rugged Telephone - Analog/SMART (Auto-dial)
By Austdac Pty Ltd
Catalog ID: 247-005
This indoor series SMART telephone is constructed of a high-impact, non-metallic enclosure with an industrial strength, six-foot (extended) Hytrel® handset cord.
Indoor Rugged Telephone - Analog/SMART (Keypad)
By Austdac Pty Ltd
Catalog ID: 246-005
This indoor series SMART telephone is constructed of a high-impact, non-metallic enclosure with an industrial strength, six-foot (extended) Hytrel® handset cord.
Outdoor Rugged Telephone - Analog/SMART (Auto-dial)
By Austdac Pty Ltd
Catalog ID: 257-005
This outdoor series SMART telephone includes a latching door and is constructed of a high-impact, non-metallic enclosure with an industrial strength, six-foot (extended) Hytrel® handset cord.
Outdoor Rugged Telephone - Analog/SMART (Keypad)
By Austdac Pty Ltd
Catalog ID: 256-005
This outdoor series SMART telephone includes a latching door and is constructed of a high-impact, non-metallic enclosure with an industrial strength, six-foot (extended) Hytrel® handset cord.
SMART UL Class I Div 1 Telephone
By Austdac Pty Ltd
Catalog ID: 352-101
SMART UL Class I Div 1 Telephone; for users utilizing a conventional PABX technology, GAI-Tronics Self Monitoring and Reporting Technology (SMART) offers event and fault reporting over a standard analog line.
SMART UL Class I Div 1 Telephone w/ Ring Relay
By Austdac Pty Ltd
Catalog ID: 352-102
SMART UL Class I Div 1 Telephone w/ Ring Relay; for users utilizing a conventional PABX technology, GAI-Tronics Self Monitoring and Reporting Technology (SMART) offers event and fault reporting over a standard analog line.
Titan (SMART analogue), yellow, steel cord, 0 button (CE Marked)
By Austdac Pty Ltd
Catalog ID: 226-02-0000-222
Titan (SMART analogue), yellow, steel cord (0.455 metre), 0 button (CE Marked)
Titan (SMART analogue), yellow, steel cord, 18 button (CE Marked)
By Austdac Pty Ltd
Catalog ID: 226-02-000J-222
Titan (SMART analogue), yellow, steel cord (0.455 metre), 18 button (CE Marked)
Titan (SMART analogue), yellow, steel cord, 3 button - CE Marked
By Austdac Pty Ltd
Catalog ID: 226-02-0003-222
Titan (SMART analogue), yellow, steel cord (0.455 metre), 3 button (CE Marked)
Tough Phone - Analog/SMART (Auto-dial)
By Austdac Pty Ltd
Catalog ID: 227-005
The Tough Phone series was developed for public and industrial areas requiring a virtually indestructible telephone.
Tough Phone - Analog/SMART (Keypad)
By Austdac Pty Ltd
Catalog ID: 226-005
Tough Handset Telephone, Keypad, Analog/SMART