Analog
72 Products
Analog UL Class I Div 1 Telephone
By Austdac Pty Ltd
Catalog ID: 352-001
Rugged analog handset; GAI-Tronics proven telephone circuitry housed for use in Division 1 hazardous environments.
Analog UL Class I Div 1 Telephone w/ Ring Relay
By Austdac Pty Ltd
Catalog ID: 352-002
Rugged analog handset with ring relay; GAI-Tronics proven telephone circuitry housed for use in Division 1 hazardous environments.
Auteldac 5 (Analogue), curly cord, 0 button; CB, ATEX, noise cancelling
By Austdac Pty Ltd
Catalog ID: 212-02-5020-400
Auteldac 5: Hazardous Area (analogue), black, curly cord (0.32 up to 1 metre), 0 button (CB): ATEX - noise cancelling
Auteldac 5 (Analogue), curly cord, 0 button; CB, ATEX, noise cancelling with headset socket
By Austdac Pty Ltd
Catalog ID: 212-02-5020-410
Auteldac 5: Hazardous Area (analogue), black, curly cord (0.32 up to 1 metre), 0 button (CB): ATEX - noise cancelling, with headset socket
Auteldac 5 (Analogue), curly cord, 18 button, ATEX, noise cancelling
By Austdac Pty Ltd
Catalog ID: 212-02-5028-400
Auteldac 5: Hazardous Area (analogue), black, curly cord (0.32 up to 1 metre), 18 button: ATEX - noise cancelling
Auteldac 5 (Analogue), curly cord, 18 button, ATEX, noise cancelling with headset socket
By Austdac Pty Ltd
Catalog ID: 212-02-5028-410
Auteldac 5: Hazardous Area (analogue), black, curly cord (0.32 up to 1 metre), 18 button: ATEX - noise cancelling, with headset socket
Auteldac 5 (Analogue), steel cord, 0 button; CB, ATEX, noise cancelling
By Austdac Pty Ltd
Catalog ID: 212-02-5020-B00
Auteldac 5: Hazardous Area (analogue), black, steel cord (0.745 metre IP66), 0 button (CB): ATEX - noise cancelling
Auteldac 5 (Analogue), steel cord, 0 button; CB, ATEX, noise cancelling with headset socket
By Austdac Pty Ltd
Catalog ID: 212-02-5020-B10
Auteldac 5: Hazardous Area (analogue), black, steel cord (0.745 metre IP66), 0 button (CB): ATEX - noise cancelling, with headset socket
Auteldac 5 (Analogue), steel cord, 18 button, ATEX, noise cancelling
By Austdac Pty Ltd
Catalog ID: 212-02-5028-B00
Auteldac 5: Hazardous Area (analogue), black, steel cord (0.745 metre IP66), 18 button: ATEX - noise cancelling
Auteldac 5 (Analogue), steel cord, 18 button: ATEX, noise cancelling with headset socket
By Austdac Pty Ltd
Catalog ID: 212-02-5028-B10
Auteldac 5: Hazardous Area (analogue), black, steel cord (0.745 metre IP66), 18 button: ATEX - noise cancelling, with headset socket
Commander (analogue), yellow, steel cord, 0 button (autodial) - CE Marked
By Austdac Pty Ltd
Catalog ID: 028-02-2840-602
Commander (analogue), yellow, steel cord (0.745 metre), 0 button (autodial) - CE Marked
Commander (analogue), yellow, steel cord, 18 button (CE Marked)
By Austdac Pty Ltd
Catalog ID: 620-A221422122E
Commander (analogue), yellow, steel cord (0.745 metre), 18 button (CE Marked)
Corridor Telephone, Auto-dial ( Model 210-003)
By Austdac Pty Ltd
Catalog ID: 210-003
Auto-dial Corridor Telephone, wall-mount with 29-inch armored cord handset and volume control pushbutton.
Corridor Telephone, Keypad (Model 210-001)
By Austdac Pty Ltd
Catalog ID: 210-001
Corridor Telephone, wall-mount with keypad and 29-inch armored swivel-cord volume-control handset.
Corridor Telephone, Keypad, Div. 2 Approved (Model 210-002)
By Austdac Pty Ltd
Catalog ID: 210-002
Corridor Telephone, wall-mount with keypad and 29-inch armored swivel-cord volume-control handset. Approved for Class I Division 2 Groups A, B, C, and D locations.
Flush-panel Handset Telephone - Analog (Keypad)
By Austdac Pty Ltd
Catalog ID: 276-001
The 27x series handset telephone is designed to flush or surface mount (using 236 series or 238 enclosure).
Flush-panel Telephone - Analog (Auto-dial)
By Austdac Pty Ltd
Catalog ID: 277-001
The 27x series handset telephone is designed to flush or surface mount (using 236 series or 238 enclosure).
Hazardous Area Analog Telephones - Indoor - Div. 2
By Austdac Pty Ltd
Catalog ID: 341-001
Hazardous Area Analog Telephones - Indoor - Div. 2
Hazardous Area Analog Telephones - Outdoor - Div. 2
By Austdac Pty Ltd
Catalog ID: 351-001
Hazardous Area Analog Telephones - Outdoor - Div. 2
Hazardous Area Telephones - Tough Phone - Div. 2 (Analog)
By Austdac Pty Ltd
Catalog ID: 226-002
The model 226-002 is approved for select Division 2 areas, offering a high-quality, durable telephone for safe communications in your facility.
Indoor Rugged Telephone - Analog (Auto-dial)
By Austdac Pty Ltd
Catalog ID: 247-001
GAI-Tronics' Indoor Analog Telephone is constructed of a high-impact, non-metallic enclosure with an industrial strength, six-foot (extended) Hytrel® handset cord.
Indoor Rugged Telephone - Analog (Keypad)
By Austdac Pty Ltd
Catalog ID: 246-001
Indoor Analog Telephone is constructed of a high-impact, non-metallic enclosure with an industrial strength, six-foot (extended) Hytrel® handset cord.
Intrinsically Safe Telephone - Indoor, Analog
By Austdac Pty Ltd
Catalog ID: 261-001
Indoor Intrinsically Safe Telephone, consisting of models 262-001 & 263-000
Intrinsically Safe Telephone - Indoor, Analog
By Austdac Pty Ltd
Catalog ID: 262-001
Housed in durable glass-reinforced polyester for indoor applications, GAI-TRONICS' Intrinsically-Safe Telephones are the safest and most economical communication solution in hazardous environments.
Intrinsically Safe Telephone - Outdoor, Analog
By Austdac Pty Ltd
Catalog ID: 272-001
The outdoor weatherproof telephone housing is constructed of high-impact, anti-corrosive polyester materia; rated Type 3R (rainproof).
Intrinsically Safe Telephone Station - Outdoor, Analog
By Austdac Pty Ltd
Catalog ID: 271-001
Outdoor Intrinsically Safe Telephone, consisting of models 272-001 & 263-000
Intrinsically-Safe Phone Isolation Barrier Unit
By Austdac Pty Ltd
Catalog ID: 263-000
The Isolation Barrier Unit houses both the PCBA and the Power Supply for the telephone.
NEMA 4X Rugged Telephone - Model 354-001 Series
By Austdac Pty Ltd
Catalog ID: 354-001RDH1SK
NEMA 4X Weatherproof Telephone w/ Hytrel Cord (15-ft.) and Spring Return Door, Red
NEMA 4X Rugged Telephone - Model 354-001 Series
By Austdac Pty Ltd
Catalog ID: 354-001YLAC
NEMA 4X Weatherproof Telephone w/ Armored Cord - Yellow
NEMA 4X Rugged Telephone - Model 354-001 Series
By Austdac Pty Ltd
Catalog ID: 354-001LD
NEMA 4X Weatherproof Telephone w/ Hytrel Cord (6-ft.) and Keylock Door, Gray